(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Heads - Ring Type, RH

Torque Heads - Ring Type, RH

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Because the bolt on the RH-type ring head is at a constant distance from the head center shaft, accurate tightening is possible.

Part Number

Configured Part Number is shown.

Part Number
RH8DX8
RH22DX36
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-plane dimensions
(mm)
Details Type Dimension Head
(mm)
Dimension thickness
(mm)
Dimension Outer Diameter
(mm)
Allowable Torque
(N·m)
Applicable Torque Wrench Trusco Code Applicable Insertion Part Size
(φ)
Mass
(g)
Application
1 Piece(s)Available

8 Days or more

428-13.5667.2CL1.5N、CL3N、CL6N、CL12N、CSP1.5N、CSP3N、CSP6N、CSP12N、CDB7N-S、CDB14N-S、CSF7N、CSF14N、CEM10N3403-3175-30Replacement heads selectable according to work conditions.
1 Piece(s)Available

16 Days or more

-36RH Type511717500CL280N, CL420N, CL280N-MH, CSP280N, CSP280N3, CSP420N, BCSP280N, BCSP280N3, BCSP420N, CDB300N, CDB420N, CF230N, CF420N, CEM360N2, CEM360N3, CTB360, CTA360, CEM500N2, CEM500N3, CTBE500, CTAE500-22--

Loading...

  1. 1

Basic Information

Product Type Replacement Head Replaceable Head Type Ring Head Main body: option Option
Features Because the bolt on the RH-type ring head is at a constant distance from the head center axis, accurate tightening is possible.

Additional Products in this Category

Tech Support