(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The QH-type ratchet head has a small tightening amplitude and can be easily used in confined spaces.
[Applications]
· Replacement heads selectable according to work conditions or environments.
Part Number
Configured Part Number is shown.
QH8D
Product Type | Replacement Head | Replaceable Head Type | Ratchet Head |
---|---|---|---|
Head width(mm) | 23 | Applicable Torque Wrench | CL10N、CSP6N、CSF7N、CL2N、CSP1.5N、CL15N、CSP12、CSF14N、CL5N、CSP3N、CDB7N-S、CDB14N-S、CEM10N3 |
Trusco Code | 215-2436 | Main body: option | Option |
Mass(g) | 60 | Features | The QH-type ratchet head has a small tightening amplitude and can be easily used in confined spaces. |
Product Type | Replacement Head | Replaceable Head Type | Ratchet Head | Head width(mm) | 23 |
---|---|---|---|---|---|
Applicable Torque Wrench | CL10N、CSP6N、CSF7N、CL2N、CSP1.5N、CL15N、CSP12、CSF14N、CL5N、CSP3N、CDB7N-S、CDB14N-S、CEM10N3 | Trusco Code | 215-2436 | Main body: option | Option |
Mass(g) | 60 | Features | The QH-type ratchet head has a small tightening amplitude and can be easily used in confined spaces. |
Please check the type/dimensions/specifications of the part QH8D in the Torque Heads - Ratchet Type, QH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy