(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kanon Insulated Ratchet Type Single-Function Torque Wrench N-QSPK-CE Type

Kanon Insulated Ratchet Type Single-Function Torque Wrench N-QSPK-CE Type
  • Volume Discount

[Features]
· A special dual-layer design for the insulating material prevents accidents with electric shock.
· A special dual-layer coating of insulating material protects the operator from electric shock.
· Since the upper and lower layers of the dual-layer coating of insulating material have been color-coded, it is easy to see at a glance the extent of damage to the coating.
· The withstand voltage is within 1,000 VAC.
· Ideal for servicing, maintenance, and inspection of electric cars.
· The insulated coating socket is also a custom order product.
· The accuracy is guaranteed up to ±3%.

Part Number

Configured Part Number is shown.

Part Number
N25QSPK-CE
N50QSPK-CE
N100QSPK-CE
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Overall Length
(mm)
Effective Length
(mm)
Square Drive
(mm)
Head Part (H)
(mm)
Head Part (G)
(mm)
Head Part (S)
(mm)
Head Part (R)
(mm)
Main Body (A)
(mm)
Main Body (B)
(mm)
Main Body (øC)
(mm)
Mass
(g)
Quantity in pack
1 Piece(s)Available

46 Days or more

7~252321659.53(3/8″)2812381924.215.6212501 pc.
1 Piece(s)Available

46 Days or more

10–502521809.53(3/8″)281238193117.4263801 pc.
1 Piece(s)Available

46 Days or more

20~10035228012.7(1/2″)34144522.533.519.427.76401 pc.

Loading...

  1. 1

Basic Information

Product Type Monkey Type Head Replaceable NA Torque Precision(±%) 3
Friction pointer (Y/N) NA Quantity in pack 1 pc.

Additional Products in this Category

Tech Support