(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrench Rack (Part Numbers)

Wrench Rack
  • Volume Discount

[Features]
· Can be used for neatly storing tools inside the toolbox or cabinet.
· Base and rack pins can be freely rearranged and organized as desired.
· Uses PP resin.
· Lightweight and excellent in chemical resistance.
[Applications]
· Accessories for storage products

Part Number

Configured Part Number is shown.

TEH1SM

Part Number
TEH1SM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Other Mass(g) 200
Details Type Wrench Rack Width(mm) 180 Height(mm) 140
Set Content 3 pcs. Trusco Code 373-8591 Features Can be used for neatly storing tools inside the toolbox or cabinet. Base and rack pins can be freely rearranged and organized as desired. Uses PP resin. Lightweight with outstanding chemical resistance.
Application Accessories for storage products Main Body Material PP Resin Mass(g/set) 200

Please check the type/dimensions/specifications of the part TEH1SM in the Wrench Rack series.

Additional Products in this Category

Tech Support