(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Tool Box - 190L Series.

Heavy Duty Tool Box - 190L Series.
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Resin-Made Tool Box
•Mass (g): 2412
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 470X250X215
•Case Color: Blue

PDF

Part Number

Configured Part Number is shown.

190L-2

 
Part Number
190L-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box External Dimensions (Width x Depth x Height)(mm) 470X250X215
Case color Blue Mass(g) 2412 Effective Inner Dimensions, Frontage(mm) 428
Effective inside depth dimension(mm) 190 Effective inside height dimension(mm) 95 JAN Code 4000896133901
Order Code 439-2736 Features Upgraded design of the metal storage box features an eye-catching HAZET blue. The aluminum handle and buckle are light-weight but won't buckle when supporting heavy loads. Multiple boxes can be securely stacked on top of each other using the positioning holes for storing or loading in a vehicle. Opening the outer lid reveals a 2-level tray. Comes with 2 detachable parts cases. Specifications With Hole for Locking
Cylinder Lock (sold separately) Mountable

Please check the type/dimensions/specifications of the part 190L-2 in the Heavy Duty Tool Box - 190L Series. series.

Additional Products in this Category

Tech Support