(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Rectangular Bucket

Part Number

Configured Part Number is shown.

TKB24-S

Part Number
TKB24-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 600
Width(mm) 245 Depth(mm) 175 Height(mm) 200
Trusco Code 389-7711 Features Compactly foldable as a storage bucket. Material Polyester

Please check the type/dimensions/specifications of the part TKB24-S in the Rectangular Bucket series.

Additional Products in this Category

Tech Support