(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Attache Case A3

Attache Case A3
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Resin-Made Tool Box
•Mass (g): 1138
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 468X344X105
•Case Color: Black

Part Number

Configured Part Number is shown.

A-3

Part Number
A-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box External Dimensions (Width x Depth x Height)(mm) 468X344X105
Color Black Mass(g) 1138 Effective Inner Dimensions, Frontage(mm) 450
Effective inside depth dimension(mm) 320 Effective inside height dimension(mm) 75 JAN Code 4963189302470
Order Code 402-8678 Features No partition plate (free type). Attached case that fits A3 size paper perfectly. Main Body Material Shock-resistant copolymer (PP)
Lid material Shock-resistant copolymer (PP) Material of Handle Shock-resistant copolymer (PP) Stopper material Shock-resistant copolymer (PP)

Please check the type/dimensions/specifications of the part A-3 in the Attache Case A3 series.

Additional Products in this Category

Tech Support