(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Tool holder, bag | Mass(g) | 175 |
---|---|---|---|---|---|
Details Type | Double | Length(mm) | 1,200 (Wire Length) | Trusco Code | 308-6330 |
Features | Two tools can be hung. | Application | For preventing tools from falling during elevated work. | Specifications | Permitted weight: 1 kg or less (In relation to 1 wire) |
Accessory | Tool Connection Wire |
Please check the type/dimensions/specifications of the part AZC-W in the Safety Catch series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy