(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tool set and tool box only | Tool Box | Toolbox Type | Resin Tool Box | External Dimensions (Width x Depth x Height)(mm) | 540X340X350 |
---|---|---|---|---|---|
Color | Black / Off White | Mass(g) | 3650 | Effective Inner Dimensions, Frontage(mm) | 440 |
Effective inside depth dimension(mm) | 277 | Effective inside height dimension(mm) | 206 | JAN Code | 4963189411196 |
Order Code | 439-9391 | Features | Sturdy construction for sitting or for use as a stepping stool. This product opens on both sides for easy insertion and removal. | Specifications | Inner tray included |
Main Body Material | Shock-resistant copolymer |
Please check the type/dimensions/specifications of the part BM-9000 in the Bucket Mouth series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy