(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Resin-Made Tool Box
•Mass (g): 530
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 330X260X85
•Case Color: Clear
Tool set and tool box only | Tool Box | Toolbox Type | Resin Tool Box | External Dimensions (Width x Depth x Height)(mm) | 330X260X85 |
---|---|---|---|---|---|
Color | Clear | Mass(g) | 530 | Effective Inner Dimensions, Frontage(mm) | 320 |
Effective inside depth dimension(mm) | 234 | Effective inside height dimension(mm) | 60 | JAN Code | 4963189302463 |
Order Code | 402-8686 | Features | No partition plate (free type). Clear type for easy view of contents. Attache case that fits A4 size paper perfectly. | Main Body Material | Polypropylene (PP) |
Lid material | Polypropylene (PP) | Material of Handle | Polypropylene (PP) | Stopper material | Shock-resistant copolymer (PP) |
Please check the type/dimensions/specifications of the part A-4 in the Attache Case A4 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy