(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint T Type Tamper Proof Torx Bit Socket (9.5 mm Square Drive)

Joint T Type Tamper Proof Torx Bit Socket (9.5 mm Square Drive)
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· T-shaped tamper-proof Torx/short type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

Part Number
BT3-T25HS
BT3-T30HS
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Nominal No. Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4.40T25307-882544
1 Piece(s)Available

8 Days or more

5.49T30307-884145

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Hexagonal bit Overall length (L dimension)(mm) 50 Features Plug type bits can be replaced. T-shaped short type, tamper proof. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support