(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Extension Socket for Impact Wrenches 3AEX-L150

Extension Socket for Impact Wrenches 3AEX-L150
  • Volume Discount

Impact socket 9.5 mm drive long type socket for tightening and loosening hex bolts and nuts.
[Features]
· For impact wrenches and power tools.
· For improving workability in production lines. It is ideal for tightening/loosening bolts and nuts located in deep or narrow places.
· It has been made lightweight by optimizing the diameter of the shaft according to the size.
· Total length: 150 mm.
[Applications]
· Ideal for assembly and maintenance of production lines, machines and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3AEX-06L150
3AEX-07L150
3AEX-08L150
3AEX-10L150
3AEX-13L150
3AEX-14L150
3AEX-15L150
3AEX-16L150
3AEX-17L150
3AEX-18L150
3AEX-19L150
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

11 Days or more

610.0195898
1 Piece(s)Available

12 Days or more

711.51968100
1 Piece(s)Available

8 Days or more

8131968105
1 Piece(s)Available

12 Days or more

1015.519810125
1 Piece(s)Available

12 Days or more

132020912175
1 Piece(s)Available

12 Days or more

1421211012180
1 Piece(s)Available

12 Days or more

1522221014.3215
1 Piece(s)Available

12 Days or more

1624241114.3230
1 Piece(s)Available

12 Days or more

1725251114.3235
1 Piece(s)Available

11 Days or more

1826261314.3240
1 Piece(s)Available

8 Days or more

1927271314.3245

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 150

Additional Products in this Category

Tech Support