(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mixed set of 9.5 mm sq. drive type standard sockets, deep sockets and hexagon sockets.
[Features]
· A carefully selected tool essential for the maintenance of industrial machinery and automobiles, etc.
· Very convenient for tightening and loosening of small bolts and nuts in narrow places.
· New metal case, durable satin tray, new type ratchet handle adopted.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment.
· Ideal for assembly and maintenance work of automobiles, motorcycles and bicycles.
· Ideal for tightening and loosening hex bolts, hex socket head bolts, etc.
Single Item / Set | Set Product | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 9.5 |
---|---|---|---|---|---|
Socket Shape | Hexagonal/Double Hex/Joints/Hexagonal bolt with hex socket | Flat Width (Dimension S) | 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 3 / 4 / 5 / 6 / 7 / 8 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 3/8 |
Hex Wrench Tip Shape | 6 Sq. | Handle Type ° | Ratchet / T Type Slide | Ratchet Handle Full Length Type | Standard |
Ratchet Mechanism | Cam type | Number of Ratchet Teeth | 30 |
Please check the type/dimensions/specifications of the part MX300 in the Mix Socket Wrench Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy