(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (Hexagonal and 12-Sided Type)

Socket Wrench Set (Hexagonal and 12-Sided Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Manual Operation
•Drive Electric Drill Shaft Dimension Mm: 9.5
•Drive Electric Drill Shaft Dimension Inch: 3/8
•Socket Shape: Hexagonal, Bihexagonal
•Flat Width Dimension S: 7

Part Number

Configured Part Number is shown.

913A

Part Number
913A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hexagon/Double Hex Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 6 / 7 / 8 / 9 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Socket Contents (Hex) 6, 7, 8, 9 (Double Hex) 10, 11, 12, 13, 14, 17, 19, 21, 22 Other Accessories Ratchet Handle RH3200A, Extension Bar EB3075 EB3075, Universal Joint UJ3000

Please check the type/dimensions/specifications of the part 913A in the Socket Wrench Set (Hexagonal and 12-Sided Type) series.

Additional Products in this Category

Tech Support