(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

T-Shaped Torx Bit Socket Set (9.5 mm Insertion Angle, with Socket Holder)

T-Shaped Torx Bit Socket Set (9.5 mm Insertion Angle, with Socket Holder)
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

Part Number
TBT3L08T
TBT3S08T
TBT308T
Part NumberMinimum order quantityVolume DiscountDays to Ship Set Content Type Trusco Code Mass
(g/Set)
1 Piece(s)Available

8 Days or more

BT3-T20L・T25L・T27L・T30L・T40L・T45L・T50L・T55LLong307-8183800
1 Piece(s)Available

8 Days or more

BT3-T20S・T25S・T27S・T30S・T40S・T45S・T50S・T55SShort307-8191610
1 Piece(s)Available

8 Days or more

BT3-T20・T25・T27・T30・T40・T45・T50・T55Standard307-8175610

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape Hexagonal bit Width across flat dimension (S Measurement) 4.40 / 5.49 / 6.60 / 7.77 / 3.84 / 11.17 / 8.79 / 4.96 Set Contents (Items) 8
Accessory Socket Holder Features Plug type bits can be replaced. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support