(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Bar EX80/612/613

Extension Bar EX80/612/613
  • Volume Discount

Used to extend a socket when operation with a handle is not easy in a deep and narrow place or the like.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
612
613
EX80-200
EX80-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

8 Days or more

150
1 Piece(s)Available

8 Days or more

400
1 Piece(s)Available

12 Days or more

200
1 Piece(s)Available

12 Days or more

250

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Socket Shape Joint type Drive (For Electric Drill, Shaft Dimension) (Inches) 1 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 46

Additional Products in this Category

Tech Support