(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hex bit socket ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· Flathead screwdriver bit socket for manual work with a 6.35-mm insertion angle.
· Changed to a knurled type.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Single Item / Set | Single Item Socket | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 6.35 |
---|---|---|---|---|---|
Socket Shape | Flathead (-) | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/4 | Total Length (L Size)(mm) | 49 |
Hex Wrench Tip Shape | 0.8×6.0 | Maximum Outer Diameter (D1 or D2 Dimensions)(mm) | 13 | Shaft length (A measurement) hexagon only(mm) | 27 |
Please check the type/dimensions/specifications of the part 2H-M2 in the Screwdriver Bit Socket 2H-M2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy