(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The AMBAC system prevents pins from popping out during use.
· The PowerFit system prevents the bolts and nuts from stripping.
· New type of ring also allows pins and rings to be easily installed.
[Applications]
· Impact wrench socket
Single Product/Set Classification | Single Item Socket | Application | For Impact | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 12.7 |
---|---|---|---|---|---|
Socket shape | 6 Sq. | Width across flat dimension (S Measurement) | 17 | Overall length (L dimension)(mm) | 194 |
Trusco Code | 383-5391 | Mass(g) | 470 | Accessory | Pin, Ring |
Features | AMBAC system is adopted to prevent the pin from popping out during use. PowerFit is adopted to prevent nuts and bolts from wearing out. A new type of ring allows pins and rings to be easily installed. |
Please check the type/dimensions/specifications of the part BP4L-17JUP in the Universal Joint Socket for Impact (Insertion Angle: 12.7 mm) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy