(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bit Socket (6.3 mm Insertion Angle)

Hex Bit Socket (6.3 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Standard type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
BT2-03
BT2-04
BT2-05
BT2-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

12 Days or more

354.5383-558836
1 Piece(s)Available

8 Days or more

454.5383-561836
1 Piece(s)Available

8 Days or more

559.5383-564239
1 Piece(s)Available

8 Days or more

659.5383-567739

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Socket shape Hex for Hexagon socket head bolt Features Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.

Additional Products in this Category

Tech Support