(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation.
· The use of carefully selected special alloy steel ensures superior abrasion resistance and powerful torsion.
· Undergoes top-class heat treatment.
· The original plastic holder is convenient for carrying or tool management.
[Applications]
· General purpose tool
Part Number
Configured Part Number is shown.
HLD100-2.5
Model | Hex L-shape wrench | Tip Model | Standard Type |
---|---|---|---|
Two-sided Width Size(mm) | 2.5 | Single Item / Set | Single Item |
Total Length (L Size)(mm) | 62 | Hex Neck Length (H Size) L-Model Only(mm) | 14.5 |
Trusco Code | 373-4625 | Features | High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion. Has undergone topnotch heat treatment. The original plastic holder is convenient for carrying or tool management. |
Material | Special Alloy Steel | Mass | 3(g) |
Model | Hex L-shape wrench | Tip Model | Standard Type | Two-sided Width Size(mm) | 2.5 |
---|---|---|---|---|---|
Single Item / Set | Single Item | Total Length (L Size)(mm) | 62 | Hex Neck Length (H Size) L-Model Only(mm) | 14.5 |
Trusco Code | 373-4625 | Features | High-grade hard chrome plating gives a beautiful and smooth feel, while preventing rust formation. Use of stringently selected special alloy steel gives it superior abrasion resistance and powerful torsion. Has undergone topnotch heat treatment. The original plastic holder is convenient for carrying or tool management. | Material | Special Alloy Steel |
Mass | 3(g) |
Please check the type/dimensions/specifications of the part HLD100-2.5 in the High Grade L-Type Standard Hex Wrench series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy