(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Long Hexagon Wrench [With Ball Point] EA573LA-70

Long Hexagon Wrench [With Ball Point] EA573LA-70
  • Volume Discount

【Product Specifications】
・Max. shaft length--70: 185mm, -80: 200mm, -90: 220mm
・With Ball Point
・-70-7 pcs set, -80-8 pcs set, -90-9 pcs set
・Dim. (mm)…1.5, 2, 2.5, 3, 4, 5, 6

Part Number

Configured Part Number is shown.

EA573LA-70

Part Number
EA573LA-70
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573LA-70 in the Long Hexagon Wrench [With Ball Point] EA573LA-70 series.

Additional Products in this Category

Tech Support