(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Ratchet Offset Wrench (Double Swivel Neck Type)

Short Ratchet Offset Wrench (Double Swivel Neck Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Final tightening is possible with the ratchet box part.
· An arrow indicates the tightening direction so the work direction is clearly understood.
· The box part has KTC's original Power Fit shape.
· The 72 tooth gear with 5° feed angle makes fine feed operations possible.
· Continuous and smooth work in narrow spaces is possible with the span between the ratchet offset part and the hinge shorter, and with the thickness reduced.
· The size is indicated in an easy-to-see spot on the head.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

MR1S-1113F

Part Number
MR1S-1113F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) Available
Overall Length(mm) 135 Two-sided Width Size(mm) 11×13 Single Item / Set Single Item
Thickness(mm) 8.4×8.4 Trusco Code 373-6512 Mass(g) 105

Please check the type/dimensions/specifications of the part MR1S-1113F in the Short Ratchet Offset Wrench (Double Swivel Neck Type) series.

Additional Products in this Category

Tech Support