(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
610N-24X26
Model | Double-ended offset wrench | Ratchet Mechanism | NA | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 254 | Two-sided Width Size(mm) | 24×26 | Single Item / Set | Single Item |
JAN Code | 4000896024872 | Trusco Code | 439-4054 | Mass(g) | 197 |
Please check the type/dimensions/specifications of the part 610N-24X26 in the Double Box End Offset Wrench (Straight) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy