(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Open-End Type, Double-Ended, Chrome-Vanadium Steel, 450N

Wrenches - Open-End Type, Double-Ended, Chrome-Vanadium Steel, 450N
  • Volume Discount

•Model : Double-ended Open-mouth Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù11, 10+ù13, 12+ù13, 13+ù17, 14+ù15, 16+ù17, 16+ù18, 17+ù19, 18+ù19, 20+ù22, 21+ù22, 21+ù23, 22+ù24, 24+ù26, 24+ù27, 25+ù28, 27+ù32, 30+ù32, 32+ù36, 34 x 36, 36+ù41, 4+ù5, 41+ù46, 46+ù50, 5+ù5.5, 6+ù7, 8+ù10, 8+ù9
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Double-Ended Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
450N-4X5
450N-5X5.5
450N-6X7
450N/8RS
450N-8X9
450N-8X10
450N-12X13
450N-13X17
450N-21X22
450N-32X36
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Single Item / Set Set Contents (Items) Set Contents (mm) JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

99.54×5Single Item--4000896020683439-314712
1 Piece(s)Available

8 Days or more

99.65×5.5Single Item--4000896020706439-315513
1 Piece(s)Available

8 Days or more

121.36×7Single Item--4000896020713439-316317
1 Piece(s)Available

8 Days or more

-6×7 / 8×9 / 10×11 / 12×13 / 14×15 / 16×17 / 18×19 / 21×22Set Product86×7、8×9、10×11、12×13、14×15、16×17、18×19、21×224000896020867439-3171956/set
1 Piece(s)Available

8 Days or more

1398×9Single Item--4000896020744439-319828
1 Piece(s)Available

11 Days or more

140.18×10Single Item--4000896020737439-318030
1 Piece(s)Available

11 Days or more

172.712×13Single Item--4000896020386439-293161
1 Piece(s)Available

8 Days or more

205.513×17Single Item--4000896020423439-2949101
1 Piece(s)Available

8 Days or more

23821×22Single Item--4000896020522439-3015187
1 Piece(s)Available

8 Days or more

343.232×36Single Item--4000896020638439-3091598

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA

Additional Products in this Category

Tech Support