(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Deburring Blades - Replacement Blade, Various Colors, UB2000

Deburring Blades - Replacement Blade, Various Colors, UB2000
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Back Side Inner Circumference
•Work Property Material: Iron, Aluminum, Stainless Steel, Plastic
•Product Type: UB2000 (detachable blade)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
155-29107
155-29191
155-29192
155-29202
155-29203
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

10 Days or more

Blue
1 Piece(s)Available

11 Days or more

Red
1 Piece(s)Available

10 Days or more

Yellow
1 Piece(s)Available

11 Days or more

Black
1 Piece(s)Available

10 Days or more

Green

Loading...

  1. 1

Basic Information

Model Manual Contents Set Work Material Steel and Aluminum / Plastic
Application Ridgeline, Back Side Inner Circumference Work Material Properties Iron, Aluminum, Stainless Steel, Plastic Product Type UB2000 (detachable blade)
Features With blade B10. Can be mounted at a right angle to the shaft. Lightweight and durable. With a pocket clip, easy to carry. Can be used for iron, aluminum, copper, plastics. 4 colors available.

Additional Products in this Category

Tech Support