(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Convex CeraCut CR2200

For Convex CeraCut CR2200

Click this image to zoom it.

Move the mouse over the image to zoom

  • CR2000
  • CR2200
  • Volume Discount

•Model: Manual
•Material: Ceramic
•Angle Cutting: 90°
•Compatible Main Body: CR2000 (With R250)
•Compatible Blade: CR2200

Part Number

Configured Part Number is shown.

Part Number
CR2000
CR2200
Part NumberMinimum order quantityVolume DiscountDays to Ship Contents Compatible Blade Applicable main bodies Specifications
1 Piece(s)Available

9 Days or more

SetCR2200-It is also suitable for removing burrs on parting lines. Interchangeable ceramic blade with R250 mm convex radius.
1 Piece(s)Available

9 Days or more

Blade-CR2000 (With R250)-

Loading...

  1. 1

Basic Information

Model Manual Work Material Castings and brass / Plastic Material Ceramic
Cutting Angle 90°

Additional Products in this Category

Tech Support