(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Extension Holder, B-Type, 153-29000

Deburring Blades - Extension Holder, B-Type, 153-29000
  • Volume Discount

•Model: Manual
•Content: Holder
•Application: For all B-type blades / Can also be attached perpendicularly to the shaft
•Feature: A retractable holder can be used to enable work in places that cannot be reached by the short shaft type. Please select the retractable holder with the model number same as that of the blade (Example: Holder B is suitable for blade model n
•Holder: B Holder

Part Number

Configured Part Number is shown.

153-29000

Part Number
153-29000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Holder Application For all B-type blades / Can also be attached perpendicularly to the shaft
Features A retractable holder can be used to enable work in places that cannot be reached by the short shaft type. Please select the retractable holder with the model number same as that of the blade (Example: Holder B is suitable for blade model numbers "B10", "B12P" etc. "Holder E" is suitable for blade model number "E100"). All the retractable holders are suitable for Mango II Long Reach Handle, Handle A (made of tree paper) and Handle AL (made of aluminum). Holder B Holder

Please check the type/dimensions/specifications of the part 153-29000 in the Deburring Blades - Extension Holder, B-Type, 153-29000 series.

Additional Products in this Category

Tech Support