(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Carbide, 90 Degree Angle, Sheet Edges, 151-29032【10 Pieces Per Package】

Deburring Blades - Carbide, 90 Degree Angle, Sheet Edges, 151-29032
  • Volume Discount

•Model: Manual
•Content: Blade
•Material: Carbide
•Angle Cutting: 90°
•Application: Board

Part Number

Configured Part Number is shown.

151-29032

Part Number
151-29032
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Hardened Steel / Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Material Carbide Cutting Angle 90° Application Board
Details Type Carbide Blade angle(°) 90 Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Hardened Steel, Plastic
Cutting direction Compatible Shaviv Express 351-29032 Features Heavy cutting orientation, for plate material processing (up to 9 mm thickness)
Long Shaft (Applicable Holder) D Holder Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)

Please check the type/dimensions/specifications of the part 151-29032 in the Deburring Blades - Carbide, 90 Degree Angle, Sheet Edges, 151-29032 series.

Additional Products in this Category

Tech Support