(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Round, Double Edge, 151-29141【10 Pieces Per Package】

Deburring Blades - Round, Double Edge, 151-29141
  • Volume Discount

Angle Cutting: 40°
Application: Ridgeline/Plate
Blade Angle: 40
Blade Angle B: 90
Blade Type: Round
Content: Blade
Cutting Direction: →
Feature: Round blade, Double-sided blade, Chips tend to be spiral on A side and B side discharges powdered chips.
Long Shaft (Applicable Handle): Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)
Long Shaft (Applicable Holder): BR Holder
Model: Manual
Work Material: Stainless Steel
Work Material Properties: Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic
For complete product overview and details on Deburring Blades - Round, Double Edge, 151-29141 see the sections below:

PDF

Part Number

Configured Part Number is shown.

151-29141

 
Part Number
151-29141
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Work Material Steel and Aluminum / Castings and brass / Stainless Steel / Plastic
Cutting Angle 40° Application Ridgeline/Plate Blade angle(°) 40
Blade angle B(°) 90 Work Material Properties Iron, Aluminum, Copper, Brass, Cast Iron, Stainless Steel, Plastic Cutting direction
Blade type Round Features Round blade, Double-sided blade, Chips tend to be spiral on A side and B side discharges powdered chips. Long Shaft (Applicable Holder) BR Holder
Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)

Please check the type/dimensions/specifications of the part 151-29141 in the Deburring Blades - Round, Double Edge, 151-29141 series.

Additional Products in this Category

Tech Support