(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Spiral Reamers - Straight Shank, High Helical Type, CHHR

Carbide Spiral Reamers - Straight Shank, High Helical Type, CHHR
  • Volume Discount

[Features]
· A high-torsion type that reduces cutting resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CHHR-2
CHHR-2.01
CHHR-2.02
CHHR-2.03
CHHR-2.04
CHHR-2.05
CHHR-2.06
CHHR-2.07
CHHR-2.08
CHHR-2.09
CHHR-2.1
CHHR-2.2
CHHR-2.3
CHHR-2.4
CHHR-2.5
CHHR-2.6
CHHR-2.7
CHHR-2.8
CHHR-2.9
CHHR-3
CHHR-3.01
CHHR-3.02
CHHR-3.03
CHHR-3.04
CHHR-3.05
CHHR-3.06
CHHR-3.07
CHHR-3.08
CHHR-3.09
CHHR-3.1
CHHR-3.2
CHHR-3.3
CHHR-3.4
CHHR-3.5
CHHR-3.6
CHHR-3.7
CHHR-3.8
CHHR-3.9
CHHR-4
CHHR-4.01
CHHR-4.02
CHHR-4.03
CHHR-4.04
CHHR-4.05
CHHR-4.06
CHHR-4.07
CHHR-4.08
CHHR-4.09
CHHR-4.1
CHHR-4.2
CHHR-4.3
CHHR-4.4
CHHR-4.5
CHHR-4.6
CHHR-4.7
CHHR-4.8
CHHR-4.9
CHHR-5
CHHR-5.01
CHHR-5.02
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

9 Days or more

210+0.001~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.01100~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.02100~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.03100~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.04100~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.05100~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.06100~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.07100~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.08100~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.09100~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.110+0.001~+0.0052554.6260° Convex
1 Piece(s)Available

9 Days or more

2.212+0.001~+0.0052604.62.560° Convex
1 Piece(s)Available

9 Days or more

2.312+0.001~+0.0052604.62.560° Convex
1 Piece(s)Available

9 Days or more

2.412+0.001~+0.0052604.62.560° Convex
1 Piece(s)Available

9 Days or more

2.512+0.001~+0.0052604.62.560° Convex
1 Piece(s)Available

9 Days or more

2.612+0.002~+0.0062604.6360° Convex
1 Piece(s)Available

9 Days or more

2.712+0.002~+0.0062604.6360° Concave
1 Piece(s)Available

9 Days or more

2.812+0.002~+0.0062604.6360° Concave
1 Piece(s)Available

9 Days or more

2.912+0.002~+0.0062604.6360° Concave
1 Piece(s)Available

9 Days or more

312+0.002~+0.0062604.6360° Concave
1 Piece(s)Available

8 Days or more

3.01120~+0.0052604.6360° Concave
1 Piece(s)Available

9 Days or more

3.02120~+0.0052604.6360° Concave
1 Piece(s)Available

9 Days or more

3.03120~+0.0052604.6360° Concave
1 Piece(s)Available

9 Days or more

3.04120~+0.0052604.6360° Concave
1 Piece(s)Available

9 Days or more

3.05120~+0.0052604.6360° Concave
1 Piece(s)Available

9 Days or more

3.06120~+0.0052604.6360° Concave
1 Piece(s)Available

9 Days or more

3.07120~+0.0052604.6360° Concave
1 Piece(s)Available

9 Days or more

3.08120~+0.0052604.6360° Concave
1 Piece(s)Available

9 Days or more

3.09120~+0.0052604.6360° Concave
1 Piece(s)Available

9 Days or more

3.112+0.002~+0.0062604.6360° Concave
1 Piece(s)Available

9 Days or more

3.218+0.002~+0.0062604.63.560° Concave
1 Piece(s)Available

9 Days or more

3.318+0.002~+0.0062604.63.560° Concave
1 Piece(s)Available

9 Days or more

3.418+0.002~+0.0062604.63.560° Concave
1 Piece(s)Available

9 Days or more

3.518+0.002~+0.0062604.63.560° Concave
1 Piece(s)Available

9 Days or more

3.618+0.002~+0.0063604.6460° Concave
1 Piece(s)Available

9 Days or more

3.718+0.002~+0.0063604.6460° Concave
1 Piece(s)Available

9 Days or more

3.818+0.002~+0.0063604.6460° Concave
1 Piece(s)Available

9 Days or more

3.918+0.002~+0.0063604.6460° Concave
1 Piece(s)Available

8 Days or more

418+0.002~+0.0063604.6460° Concave
1 Piece(s)Available

8 Days or more

4.01180~+0.0053604.6460° Concave
1 Piece(s)Available

9 Days or more

4.02180~+0.0053604.6460° Concave
1 Piece(s)Available

9 Days or more

4.03180~+0.0053604.6460° Concave
1 Piece(s)Available

9 Days or more

4.04180~+0.0053604.6460° Concave
1 Piece(s)Available

9 Days or more

4.05180~+0.0053604.6460° Concave
1 Piece(s)Available

9 Days or more

4.06180~+0.0053604.6460° Concave
1 Piece(s)Available

9 Days or more

4.07180~+0.0053604.6460° Concave
1 Piece(s)Available

9 Days or more

4.08180~+0.0053604.6460° Concave
1 Piece(s)Available

9 Days or more

4.09180~+0.0053604.6460° Concave
1 Piece(s)Available

9 Days or more

4.118+0.002~+0.0063604.6460° Concave
1 Piece(s)Available

9 Days or more

4.222+0.002~+0.00637554.560° Concave
1 Piece(s)Available

9 Days or more

4.322+0.002~+0.00637554.560° Concave
1 Piece(s)Available

9 Days or more

4.422+0.002~+0.00637554.560° Concave
1 Piece(s)Available

9 Days or more

4.522+0.002~+0.00637554.560° Concave
1 Piece(s)Available

9 Days or more

4.622+0.002~+0.0063755560° Concave
1 Piece(s)Available

9 Days or more

4.722+0.002~+0.0063755560° Concave
1 Piece(s)Available

9 Days or more

4.822+0.002~+0.0063755560° Concave
1 Piece(s)Available

9 Days or more

4.922+0.002~+0.0063755560° Concave
1 Piece(s)Available

9 Days or more

522+0.002~+0.0063755560° Concave
1 Piece(s)Available

8 Days or more

5.01220~+0.0053755560° Concave
1 Piece(s)Available

9 Days or more

5.02220~+0.0053755560° Concave

Loading...

Basic Information

Shank Type straight shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Heat-resistant alloy / Alloy Steel Coating Y/N NA
Groove Shape Helical Base Blade Y/N NA blade shape Right blade left torsion
Torsional Angle 60° Shank diameter tolerance h7 Tool Material Type Carbide

Additional Products in this Category

Tech Support