(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cutting capacity for quenched hardness around 60 HRC, thanks to purple coating for high-hardness steel and right-lead blade shape. Shank diameter is endmill shank type.
Part Number |
---|
Loading...
Shank Type | End Mill Shank | work material | Quenched and tempered steel | Coating Y/N | Available |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | NA | Diameter tolerance(mm) | 0~0.007 |
Number of flutes | 4 | Coating Type | Purple | Tool Material Type | Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy