(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SBD2LA Long Ball End Mill, 2-Flute, OK Coated

SBD2LA Long Ball End Mill, 2-Flute, OK Coated
  • Volume Discount

The adoption of a long shank allows for a wide range of mold machining.

Part Number

Configured Part Number is shown.

Part Number
SBD2LA020
SBD2LA030
SBD2LA040
SBD2LA060
SBD2LA080
SBD2LA100
SBD2LA120
SBD2LA160
SBD2LA200
SBD2LA250
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)
1 Piece(s)Available

12 Days or more

12801462
1 Piece(s)Available

12 Days or more

1.53801663
1 Piece(s)Available

12 Days or more

24802164
1 Piece(s)Available

12 Days or more

315105-66
1 Piece(s)Available

12 Days or more

420125-88
1 Piece(s)Available

12 Days or more

525150-1010
1 Piece(s)Available

12 Days or more

625170-1212
1 Piece(s)Available

12 Days or more

840210-1616
1 Piece(s)Available

12 Days or more

1050230-2020
1 Piece(s)Available

12 Days or more

12.560230-2525

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 2
Coating OK Coated Machining Application Curved surface / Engraving / R Groove Blade diameter tolerance(mm) -0.03~-0.01
Torsional Angle 30°R

Additional Products in this Category

Tech Support