(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· 2-flute carbide solid ball end mill.
· For shape machining.
Loading...
Model | Ball | Work Material | Carbon Steel / Quenched and tempered steel / Cast Iron / Non-ferrous metal / Non-ferrous metal | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
R Precision(µm) | ±0.02 | Processing Applications | Curved surface / Side / Engraving / R Groove | With/Without Torsion | Available |
Torsional Angle | Right blade right torsion 30° | Blade diameter tolerance D | ±0.01 | Shank diameter tolerance d | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy