(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Ball End Type for Graphite DG-EBD

2-Flute, Ball End Type for Graphite DG-EBD
  • Volume Discount

End mill with diamond coating dedicated for graphite.

PDF

Part Number

Configured Part Number is shown.

Part Number
DG-EBD-R2X8X80
DG-EBD-R2X20X120
DG-EBD-R2.5X25X120
DG-EBD-R3X12X80
DG-EBD-R3X30X120
DG-EBD-R3X30X150
DG-EBD-R4X16X100
DG-EBD-R4X40X170
DG-EBD-R5X20X100
DG-EBD-R5X50X150
DG-EBD-R5X50X200
DG-EBD-R6X36X130
DG-EBD-R6X60X200
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

288048553541
1 Piece(s)Available

8 Days or more

22012048553542
1 Piece(s)Available

8 Days or more

2.52512058553551
1 Piece(s)Available

8 Days or more

3128068553561
1 Piece(s)Available

8 Days or more

33012068553562
1 Piece(s)Available

8 Days or more

33015068553563
1 Piece(s)Available

8 Days or more

41610088553581
1 Piece(s)Available

8 Days or more

44017088553582
1 Piece(s)Available

8 Days or more

520100108553601
1 Piece(s)Available

8 Days or more

550150108553602
1 Piece(s)Available

8 Days or more

550200108553603
1 Piece(s)Available

8 Days or more

636130128553621
1 Piece(s)Available

8 Days or more

660200128553622
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Model Ball Work Material Aluminum / Graphite / Resin Number of Flutes(sheet) 2
Coating DG R Precision(µm) -0.01~+0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support