(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross-Handled Hex Screwdriver (Long)

Cross-Handled Hex Screwdriver (Long)
  • Volume Discount

[Features]
· This grip fits well in the palm of the hand, perfect for applying torque in narrow spaces.
· Long Type.
· The grip end of 207L-3 includes a shaft that is convenient for quick turning and can be turned with the fingertips

Part Number

Configured Part Number is shown.

Part Number
207L-4.5
207L-5.5
207L-6
207L-8
207L-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Axial length L
(mm)
1 Piece(s)Available

8 Days or more

4.5190150
1 Piece(s)Available

8 Days or more

5.5190150
1 Piece(s)Available

8 Days or more

6195150
1 Piece(s)Available

8 Days or more

8195150
1 Piece(s)Available

8 Days or more

10245200
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Axial length L
(mm)

Loading...

  1. 1

Basic Information

Model T Type Tip Model Standard Type Single Item / Set Single Item

Additional Products in this Category

Tech Support