(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hex Wrench (Inch)

Long Hex Wrench (Inch)
  • Volume Discount

Boasts an extremely high finishing dimensional accuracy of 1/100 mm. Sizes 1.5 mm or above are nickel chrome plated, providing rust resistance and long life.

Part Number

Configured Part Number is shown.

Part Number
214-1/4
214-1/8
214-1/16
214-3/8
214-3/16
214-3/32
214-3/64
214-5/16
214-5/32
214-5/64
214-7/32
214-7/64
214-9/64
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(Inch)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Compatible Cap Screw Compatible Setscrew
1 Piece(s)Available

8 Days or more

1/4180291/41/2
1 Piece(s)Available

8 Days or more

1/8115191/81/4
1 Piece(s)Available

8 Days or more

1/168015-1/8
1 Piece(s)Available

8 Days or more

3/8220351/23/4
1 Piece(s)Available

8 Days or more

3/16145241/43/8
1 Piece(s)Available

8 Days or more

3/3297171/83/16
1 Piece(s)Available

8 Days or more

3/647014--
1 Piece(s)Available

8 Days or more

5/16200323/85/8
1 Piece(s)Available

8 Days or more

5/32132223/165/16
1 Piece(s)Available

8 Days or more

5/6490165/64-
1 Piece(s)Available

8 Days or more

7/32162265/167/16
1 Piece(s)Available

8 Days or more

7/64105187/64-
1 Piece(s)Available

12 Days or more

9/64125209/64-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(Inch)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Compatible Cap Screw Compatible Setscrew

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Single Item
Features The handle length of this Allen wrench complies with the Swiss VSM Standard, making it more user-friendly than regular ones. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. (HRC52 is the maximum value even for the ISO and DIN standards)

Additional Products in this Category

Tech Support