(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Foldable hex wrench set that is conveniently portable.
[Features]
· Set details - Subtense size: 1.27/1.5/1.6/2.0/2.4/2.5/3.0/3.2/4.0/4.8.
· Unit quantity: 10 pieces.
· Total length: (when stored) 85 mm.
· Weight: 115 g.
[Applications]
· Bends at 90° for tightening when torque is required.
Part Number
Configured Part Number is shown.
W-98
Model | Knife-shaped | Tip Model | Standard Type |
---|---|---|---|
Two-sided Width Size(mm) | 1.27~4.8 | Two-sided Width Size(Inch) | 1/8 / 1/16 / 3/16 / 3/32 |
Single Item / Set | Set Product | Total Length (L Size)(mm) | 85 (When stowed) |
Set Content(Book) | 10 | Hexagon socket head bolt | M1.4、M1.6/2、№1、M2.5、№4/5、M3、M4、-、M5、1/4" |
Hex socket set screw | M2.5、M3、№5/6、M4、№10、M5、M6、1/4"、M8、3/8" | Set Content | 1.27、1.5、1/16"、2、3/32"、2.5、3、1/8"、4、3/16" |
Weight(g) | 115 | - | - |
Model | Knife-shaped | Tip Model | Standard Type | Two-sided Width Size(mm) | 1.27~4.8 |
---|---|---|---|---|---|
Two-sided Width Size(Inch) | 1/16 / 3/32 / 1/8 / 3/16 | Single Item / Set | Set Product | Total Length (L Size)(mm) | 85 (When stowed) |
Set Content(Book) | 10 | Hexagon socket head bolt | M1.4、M1.6/2、№1、M2.5、№4/5、M3、M4、-、M5、1/4" | Hex socket set screw | M2.5、M3、№5/6、M4、№10、M5、M6、1/4"、M8、3/8" |
Set Content | 1.27、1.5、1/16"、2、3/32"、2.5、3、1/8"、4、3/16" | Weight(g) | 115 |
Please check the type/dimensions/specifications of the part W-98 in the Hexagon Wrench Set W-98 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy