(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A micro set suitable for detailed work.
· It is designed for professionals so as to exceed ISO and JIS standards.
[Applications]
· For tightening hex socket head bolts.
Part Number
Configured Part Number is shown.
M-8Z
Type | Hex L-shape wrench | Tip Type | Standard Type |
---|---|---|---|
Width across flat dimension(Inch) | 0.028 / 0.035 / 0.05 / 1/8 / 1/16 / 3/32 / 5/64 / 7/64 | Single Product/Set Classification | Set Product |
Set Content | 0.028、0.035、0.05、1/16、5/64、3/32、7/64、1/8 | Set Content(piece) | 8 |
Trusco Code | 396-5473 | Features | A micro set suitable for detailed work. |
Mass(g/Set) | 22 | - | - |
Type | Hex L-shape wrench | Tip Type | Standard Type | Width across flat dimension(Inch) | 0.05 / 1/16 / 5/64 / 3/32 / 1/8 / 7/64 / 0.028 / 0.035 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Set Content | 0.028、0.035、0.05、1/16、5/64、3/32、7/64、1/8 | Set Content(piece) | 8 |
Trusco Code | 396-5473 | Features | A micro set suitable for detailed work. | Mass(g/Set) | 22 |
Please check the type/dimensions/specifications of the part M-8Z in the Allen Wrench (8 Pieces per Set, Inch Size) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy