(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench with Ball Set (Inch)

Hex Wrench with Ball Set (Inch)
  • Volume Discount

A hex wrench with excellent durability thanks to high dimensional accuracy and tough special alloy.
[Features]
· Boasts an extremely high finishing dimensional accuracy of 1/100 mm.
· Sizes 1.5 mm or above are nickel chrome plated, providing rust resistance and long life.
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· Hex bar wrenches: Chrome plated specification and powder coating types are available.
[Features]
· Available with a useful plastic holder, handling various needs.
· Helps pick up the right tools. For keeping the work site tidy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
212ZH
212ZH-12
212ZH-12CN
212ZHCN
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(Inch)
Package Set Content
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32NA212Z-3/32・1/8・5/32・3/16・7/32・1/4・5/16
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64NA212Z-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64Available●212Z-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32Available●212Z-3/32・1/8・5/32・3/16・7/32・1/4・5/16

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Set Product
Note * Final tightening cannot be performed with the ball point part. Accessory Holder Included

Additional Products in this Category

Tech Support