(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The ballpoint is machined into a spherical shape so that it can be used by tilting approximately 25°, allowing bolts to be temporarily tightened more quickly and improving workability.
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(Inch) | 0.05 / 1/16 / 5/64 / 3/32 / 1/8 / 5/32 / 3/16 / 1/4 / 5/16 / 3/8 / 7/64 / 9/64 / 7/32 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Set Content | 0.05、1/16、5/64、3/32、7/64、1/8、9/64、5/32、3/16、7/32、1/4、5/16、3/8 | Set Content(piece) | 13 |
Trusco Code | 401-2186 | Features | The ballpoint is machined into a spherical shape so that it can be used by tilting approximately 25°, allowing bolts to be temporarily tightened more quickly and improving workability. | Accessory | Holder |
Mass(g/Set) | 426 |
Please check the type/dimensions/specifications of the part 016-13ZD in the Allen Wrench, Ballpoint, Semi Long (Inch Size) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy