(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Under-Neck Short Ball Point L Type Wrench Set BSB900S

Under-Neck Short Ball Point L Type Wrench Set BSB900S
  • Volume Discount

Hexagonal bar wrench ideal for tightening/loosening inch-sized hexagonal socket bolts, etc., in spaces where there are height restrictions.
[Features]
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· High-level heat treatment/hard chrome plating treatment.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· L-shaped standard type with short underhead. 9-piece set.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

BSB900S

 
Part Number
BSB900S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(Inch) 1/16 / 5/64 / 3/32 / 1/8 / 5/32 / 3/16 / 1/4 / 5/16 / 3/8
Single Item / Set Set Product Material Special Alloy Steel Set Content BSB-02S、BSB-2.5S、BSB-03S、BSB-04S、BSB-05S、BSB-06S、BSB-08S、BSB-10S、BSB-12S
Accessory Holder Included Weight(g) 300 Features Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high.

Please check the type/dimensions/specifications of the part BSB900S in the Under-Neck Short Ball Point L Type Wrench Set BSB900S series.

Additional Products in this Category

Tech Support