(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Allen Wrench (Tapered Head®, Extra Long) Set

Allen Wrench (Tapered Head®, Extra Long) Set
  • Volume Discount

Sizes are colored to be easily distinguishable and baked coating is luxurious and unlikely to peel off. 2.5-10 mm also come with a silk print size indication. Durability and wear resistance are further improved so that the Taper Head® can be used for final tightening. The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).

PDF

Part Number

Configured Part Number is shown.

TLC-S9N

 
Part Number
TLC-S9N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
JAN Code 4984798000779 Trusco Code 432-8329 Mass(g) 428
Features Sizes are colored to be easily distinguishable and baked coating is luxurious and difficult to peel off. What's more, 2.5 to 10 mm sizes have a silk screen printed size indicator. Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).

Please check the type/dimensions/specifications of the part TLC-S9N in the Allen Wrench (Tapered Head®, Extra Long) Set series.

Additional Products in this Category

Tech Support