(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Allen Wrench (Tapered Head®, Semi Long)

Allen Wrench (Tapered Head®, Semi Long)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Allen Wrench (Tapered Head®, Semi Long)
  • TMS-7
  • TMS-9
  • Volume Discount

[Features]
· Durability and wear resistance are further improved so that the Taper Head® can be used for final tightening.
· The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).
[Applications]
· For tightening hex socket head bolts.

Part Number

Configured Part Number is shown.

Part Number
TM3
TMS-7
TMS-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content Set Content
(piece)
Trusco Code Mass
(g)
Mass
(g/Set)
1 Piece(s)Available

8 Days or more

3Single Item10120--401-27717-
1 Piece(s)Available

8 Days or more

1.5 ~ 6Set Product79$86$94$101$110$120$133$154$17216$17$18$20$25$28$32$36$401.5、2、2.5、3、4、5、67401-2828-102.5
1 Piece(s)Available

8 Days or more

1.5 ~ 10Set Product79$86$94$101$110$120$13316$17$18$20$25$28$321.5、2、2.5、3、4、5、6、8、109401-2836-349.00

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Features Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).

Additional Products in this Category

Tech Support