(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross-Handled Hex Screwdriver (Quick Turn)

Cross-Handled Hex Screwdriver (Quick Turn)
  • Volume Discount

[Features]
· This grip fits well in the palm of the hand, perfect for applying torque in narrow spaces.
· Long Type.
· A quick turning collar is equipped on the shaft.
· The grip end of 207LT-3 includes a shaft that is convenient for quick turning and can be turned with the fingertips

Part Number

Configured Part Number is shown.

207LT-8

Part Number
207LT-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model T Type Tip Model Standard Type Two-sided Width Size(mm) 8
Single Item / Set Single Item Total Length (L Size)(mm) 195 Axial length L(mm) 150

Please check the type/dimensions/specifications of the part 207LT-8 in the Cross-Handled Hex Screwdriver (Quick Turn) series.

Additional Products in this Category

Tech Support