(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hex Wrench with Ball Set (Rainbow)

Long Hex Wrench with Ball Set (Rainbow)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Long Hex Wrench with Ball Set (Rainbow)
  • Long Hex Wrench with Ball Set (Rainbow)
  • Volume Discount

A hexagonal wrench featuring rust resistance with special powder coating.
[Features]
· Holder included.
· Package included with CN.
· Boasts unparalleled dimensional accuracy.
· Rainbow L-shaped wrenches have attractive colors. Different colors are used for different sizes.
[Applications]
· The right tool can be confirmed at a glance and picked up in a trice.
· For keeping the work site tidy.

(i)Caution

  • Final tightening cannot be performed with the ball point part.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
212LH-10RB
212LH-RBCN
Part NumberMinimum order quantityVolume DiscountDays to Ship Package
1 Piece(s)Available

9 Days

Stock

NA
1 Piece(s)Available

Same day

Stock

Available

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content 212L-1.5RB・2RB・2.5RB・3RB・4RB・5RB・6RB・8RB・10RB Accessory Holder Included

Additional Products in this Category

Tech Support