(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hex bar L-type wrench set ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· A long type that boasts smooth operability and powerful tightening.
· 9-piece set.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Part Number
Configured Part Number is shown.
APL900
Model | Hex L-shape wrench | Tip Model | Standard Type |
---|---|---|---|
Two-sided Width Size(mm) | 1.5 ~ 10 | Single Item / Set | Set Product |
Set Content | APL-1.5、APL-02、APL-2.5、APL-03、APL-04、APL-05、APL-06、APL-08、APL-10 | Accessory | Holder Included |
Weight(g) | 300 | - | - |
Model | Hex L-shape wrench | Tip Model | Standard Type | Two-sided Width Size(mm) | 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Set Content | APL-1.5、APL-02、APL-2.5、APL-03、APL-04、APL-05、APL-06、APL-08、APL-10 | Accessory | Holder Included |
Weight(g) | 300 |
Please check the type/dimensions/specifications of the part APL900 in the Long Hex Key L-Shaped Wrench Set APL900 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy