(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)

"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)
  • Volume Discount

[Features]
· In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 100° for better usability.
· Made from chrome vanadium steel.
· The length in the short direction is set to approximately half the conventional standard, extremely effective for working in confined spaces.
· Equipped with a catcher ball at the tip (3 mm or more).
· The hardness is HRC 53-57.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Part Number

Configured Part Number is shown.

TTV100-9S

Part Number
TTV100-9S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content(mm) 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
Mass(g/Set) 395 Trusco Code 330-4027 Features In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 109° for better usability.
Accessory Holder Material Chrome Vanadium Steel

Please check the type/dimensions/specifications of the part TTV100-9S in the "Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball) series.

Additional Products in this Category

Tech Support