(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Rotating File

Carbide Rotating File
  • Volume Discount

•Product Model: Shank Diameter 3mm
•Shank Material: All Carbide
•Specification: Diamond Cut Eye
•Max. Rotational Speed (rpm): 30000
•Tool Used: Electric drill

Part Number

Configured Part Number is shown.

Part Number
NO.2313
NO.2320
NO.2324
NO.2325
NO.2327
NO.H-190
NO.H-191
NO.H-192
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Blade diameter
(mm)
Blade Length
(mm)
1 Piece(s)Available

10 Days or more

Round tip type cylinder2.411
1 Piece(s)Available

10 Days or more

Tapered oval tip37
1 Piece(s)Available

10 Days or more

Cylinder type6.413
1 Piece(s)Available

10 Days or more

Round tip type cylinder6.413
1 Piece(s)Available

10 Days or more

Cone Cutoff Tip Type717
1 Piece(s)Available

10 Days or more

Cylinder type1.66
1 Piece(s)Available

10 Days or more

Cylinder type315
1 Piece(s)Available

10 Days or more

Round tip type cylinder315

Loading...

  1. 1

Basic Information

Product Type Shank diameter 3 mm Shower Material All Carbide Specifications Diamond Cut Eye
Max. Rotational Speed(rpm) 30000 Tool Used Electric drill

Additional Products in this Category

Tech Support