(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bar, Shank Diameter φ6 mm

Carbide Bar, Shank Diameter φ6 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Double Cut
  • Single Cut
  • Volume Discount

[Features]
· Smooth machining is possible and contributes to performance improvement since the bar will not unintentionally bite into workpieces during high speed rotation use with our unique blade shape.

Part Number

Configured Part Number is shown.

Part Number
SB1C01
SB1C01E
SB1C01ES
SB1C01S
SB1C02
SB1C02E
SB1C02ES
SB1C02S
SB1C03
SB1C03E
SB1C03ES
SB1C03S
SB1C04
SB1C04E
SB1C04ES
SB1C04S
SB1C05
SB1C05E
SB1C05ES
SB1C05S
SB1C06
SB1C06E
SB1C06ES
SB1C06S
SB1C07
SB1C07E
SB1C07ES
SB1C07S
SB1C08
SB1C08E
SB1C08ES
SB1C08S
SB1C09
SB1C09E
SB1C09ES
SB1C09S
SB1C10
SB1C10E
SB1C10ES
SB1C10S
SB2C01
SB2C01S
SB2C02
SB2C02S
SB2C03
SB2C03S
SB2C04
SB2C04S
SB2C05
SB2C05S
SB2C06
SB2C06S
SB2C07
SB2C07S
SB2C08
SB2C08S
SB2C09
SB2C09S
SB2C10
SB2C10S
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Shank Material Flute Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Blade Tip Angle
(°)
1 Piece(s)Available

9 Days or more

Cylinder type-312.760Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-312.760Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-312.760Single Cut-
1 Piece(s)Available

15 Days or more

Cylinder type-312.760Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide41650Double Cut-
1 Piece(s)Available

8 Days or more

Cylindrical end blade typeAll Carbide41650Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade typeAll Carbide41650Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide41650Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide51650Double Cut-
1 Piece(s)Available

12 Days or more

Cylindrical end blade typeAll Carbide51650Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade typeAll Carbide51650Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide51650Single Cut-
1 Piece(s)Available

8 Days or more

Cylinder typeAll Carbide61650Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade typeAll Carbide61650Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade typeAll Carbide61650Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder typeAll Carbide61650Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-81963Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-81963Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-81963Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-81963Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-9.51963Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-9.51963Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-9.51963Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-9.51963Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-112569Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-112569Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-112569Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-112569Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-12.72569Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-12.72569Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-12.72569Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-12.72569Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-162569Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-162569Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-162569Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-162569Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-192569Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-192569Double Cut-
1 Piece(s)Available

9 Days or more

Cylindrical end blade type-192569Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type-192569Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-31660Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-31660Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide41650Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide41650Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide51650Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide51650Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide61650Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinderAll Carbide61650Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-81963Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-81963Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-9.51963Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-9.51963Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-112569Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-112569Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-12.72569Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-12.72569Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-162569Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-162569Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder-192569Double Cut-
1 Piece(s)Available

13 Days or more

Round tip type cylinder-192569Single Cut-

Loading...

Basic Information

Product Model shank diameter 6 mm

Additional Products in this Category

Tech Support