(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniso

Miniso
  • Volume Discount

Can be used as a compact electric saw to cut wood and plastic.

Part Number

Configured Part Number is shown.

670

Part Number
670
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Saw blade outer diameter(mm) 31.8 Maximum Cutting Depth(mm) 6.35 Internal Diameter(mm) 9.2
Accessory Mini Saw Spare Blade 546 mm x 1

Please check the type/dimensions/specifications of the part 670 in the Miniso series.

Additional Products in this Category

Tech Support